Boost (step-up)
Efficient conversion of an input voltage to a higher output voltage
High efficiency, broad portfolio
Our extensive step-up regulator portfolio includes synchronous and nonsynchronous devices that address applications ranging from milliamps up to 100 A with efficiencies as high as 96%. Our products include key features such as low quiescent current (IQ) for extended battery life, high power density for small-size and spread-spectrum technology for low EMI.
Browse products by category
Power modules (integrated magnetics)
The simplest and smallest option for step-down DC/DC voltage conversion.
Converters (integrated FET)
Balance simplicity and flexibility with integrated-FET step-down voltage converters
Controllers (external FET)
Achieve high reliability in high-power, thermally-demanding applications
Design & development resources
Design tool
WEBENCH® Power Designer
WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
模拟工具
适用于 TI 设计和模拟工具的 PSpice®
PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
设计工具
适用于常用开关模式电源的 Power Stage Designer™ 软件工具
Power Stage Designer 是一款基于 Java 的工具,可根据用户输入计算 21 种拓扑的电压和电流,有助于加快电源设计。另外,Power Stage Designer 包含波特图绘图工具和具有各种功能的实用工具箱,让电源设计更简单。这款工具可以非常快速地开始全新的电源设计,因为所有计算都是实时执行的。
- “Topology”窗口 – 根据输入参数提供拓扑信息和元件波形
- Loop Calculator – 有助于确定不同拓扑的补偿网络
- Load Step Calculator – 估算指定负载瞬变所需的最小输出电容
- Filter Designer – 可帮助开始设计差模滤波器
- FET (...)
技术资源
白皮书
How to design boost, SEPIC or flyback regulators with wide VIN power ICs
This document explains how to implement boost, SEPIC or flyback regulators with boost power management ICs and how to choose the right solution.
应用手册
升压转换器功率级的基本计算 (Rev. D)
This application note gives the equations to calculate the power stage of a boost converter built with an IC with integrated switch and operating in continuous conduction mode.
应用手册
Schottky Diode Selection in Asynchronous Boost Converters
Learn how to select the right diode to acheive maximum efficiency and performance in your design.