逻辑

方向控制电压转换 - 工具与软件

查看一般工具和软件 方向控制电压转换

58 工具和软件找到放弃 : 请在使用这些工具之前阅读。
名称 工具/软件部件号 工具/软件类型 产品组
160MHz 带宽无线信号测试器参考设计 TIDA-00988 参考设计 Direction Controlled Voltage Translation
4 GHz Clock Reference Design for 12 Bit High Speed ADCs in Digital Oscilloscopes & Wireless Testers TIDA-01015 参考设计 Direction Controlled Voltage Translation
48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00913 参考设计 Direction Controlled Voltage Translation
48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00909 参考设计 Direction Controlled Voltage Translation
50Ω 2GHz 示波器前端参考设计 TIDA-00826 参考设计 Direction Controlled Voltage Translation
5V BiSS 位置编码器接口参考设计 TIDA-00175 参考设计 Direction Controlled Voltage Translation
66AK2Gx(“K2G”)评估模块 EVMK2G 评估模块和开发板 Direction Controlled Voltage Translation
66AK2Gx(“K2G”)音频子卡 AUDK2G 子卡 Direction Controlled Voltage Translation
ADS7049-Q1 Evaluation Module ADS7049-Q1EVM-PDK 评估模块和开发板 Direction Controlled Voltage Translation
ADS7056 Ultra-Low-Power Ultra-Small-Size 14-Bit 2.5MSPS SAR ADC Evaluation Module PDK ADS7056EVM-PDK 评估模块和开发板 Direction Controlled Voltage Translation
Altera® Arria V FPGA 电源 PMP9357 参考设计 Direction Controlled Voltage Translation
CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications LAUNCHXL-CC1350-4 评估模块和开发板 Direction Controlled Voltage Translation
CC2564 Bluetooth® 双路模式模块评估版 CC2564MODNEM 评估模块和开发板 Direction Controlled Voltage Translation
CC2564 具有集成天线 BoosterPack 的双模蓝牙模块 BOOST-CC2564MODA 评估模块和开发板 Direction Controlled Voltage Translation
CC2564 具有集成天线的双模蓝牙模块评估板 CC2564MODAEM 评估模块和开发板 Direction Controlled Voltage Translation
CC256x Bluetooth®/双模评估模块 CC256XQFNEM 评估模块和开发板 Direction Controlled Voltage Translation
Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design TIDA-01442 参考设计 Direction Controlled Voltage Translation
DLP 0.45 WXGA 芯片组参考设计 DLP4500-C350REF 参考设计 Direction Controlled Voltage Translation
DLP® LightCrafter™ DLPLIGHTCRAFTER 开发套件 Direction Controlled Voltage Translation
DLP® LightCrafter™ 4500 DLPLCR4500EVM 评估模块和开发板 Direction Controlled Voltage Translation
DM38x Camera Starter Kit TMDSCSK388 评估模块和开发板 Direction Controlled Voltage Translation
EnDat 2.2 位置编码器接口的参考设计 TIDA-00172 参考设计 Direction Controlled Voltage Translation
EnDat 2.2 系统参考设计 TIDEP0050 参考设计 Direction Controlled Voltage Translation
Evaluation Module for TAS2557EVM TAS2557EVM 评估模块和开发板 Direction Controlled Voltage Translation
Evaluation Module for TAS2559 TAS2559EVM 评估模块和开发板 Direction Controlled Voltage Translation
Flexible 3.2 GSPS Multi-Channel AFE Reference Design for DSOs, RADAR, and 5G Wireless Test Systems TIDA-01022 参考设计 Direction Controlled Voltage Translation
Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC AVCLVCDIRCNTRL-EVM 评估模块和开发板 Direction Controlled Voltage Translation
High Speed Multi-Channel ADC Clock Reference Design for Oscilloscopes, Wireless Testers and Radars TIDA-01017 参考设计 Direction Controlled Voltage Translation
Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0075 参考设计 Direction Controlled Voltage Translation
J6Entry/RSP 信息娱乐(CPU + 显示屏 + JAMR3)评估模块 EVMX777G-01-20-00 评估模块和开发板 Direction Controlled Voltage Translation
J6Entry、RSP 和 TDA2E-17 CPU 板评估模块 EVMX777BG-01-00-00 评估模块和开发板 Direction Controlled Voltage Translation
JESD204B 串行链路的均衡器优化 TIDA-00353 参考设计 Direction Controlled Voltage Translation
LDC2114 - 1.8V 4-Channel Inductive Touch Evaluation Module LDC2114EVM 评估模块和开发板 Direction Controlled Voltage Translation
MSP432P401R LaunchPad MSP-EXP432P401R 评估模块和开发板 Direction Controlled Voltage Translation
OPC UA Data Access server for AM572x Reference Design TIDEP0078 参考设计 Direction Controlled Voltage Translation
Portable, Low Power HD Display with Increased Brightness Reference Design Using DLP® Technology TIDA-01571 参考设计 Direction Controlled Voltage Translation
PRU-ICSS 中应用 AM437x 的多协议数字位置编码器主接口参考设计 TIDEP0057 参考设计 Direction Controlled Voltage Translation
SimpleLink™ CC3200-OV788 Video/Audio Streaming Over Wi-Fi Reference Design TIDC-CC3200-VIDEO 参考设计 Direction Controlled Voltage Translation
SN74AXC8T245 Evaluation Module for Direction-Controlled Bidirectional Translation Device SN74AXC8T245EVM 评估模块和开发板 Direction Controlled Voltage Translation
Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier TAS2770EVM-STEREO 评估模块和开发板 Direction Controlled Voltage Translation
TAS2560 5.7W D 类音频放大器评估模块 TAS2560EVM 评估模块和开发板 Direction Controlled Voltage Translation
TAS2770 Stereo Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module TAS2770YFFEVM 评估模块和开发板 Direction Controlled Voltage Translation
TAS2770 Stereo, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module TAS2770EVM 评估模块和开发板 Direction Controlled Voltage Translation
TMS320DM812x Camera Starter Kit TMDSCSK8127 评估模块和开发板 Direction Controlled Voltage Translation
使用 AM437x 的双摄像机参考设计 TIDEP0014 参考设计 Direction Controlled Voltage Translation
关于 AM57x 使用 OpenCL 实现 DSP 加速的蒙特卡罗模拟参考设计 TIDEP0046 参考设计 Direction Controlled Voltage Translation
具有集成 BiSS C 主控接口的 ARM MPU TIDEP0022 参考设计 Direction Controlled Voltage Translation
具有集成 HIPERFACE DSL 主接口的 ARM MPU 参考设计 TIDEP0035 参考设计 Direction Controlled Voltage Translation
参考设计 - 采用 8GHz 直流耦合全差分放大器的 RF 采样 4GSPS ADC TIDA-00431 参考设计 Direction Controlled Voltage Translation
智能家居和能源网关参考设计 TIEP-SMART-ENERGY-GATEWAY 参考设计 Direction Controlled Voltage Translation
用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计 TIDA-00570 参考设计 Direction Controlled Voltage Translation
用于工业通信和电机控制的单芯片驱动器 TIDEP0025 参考设计 Direction Controlled Voltage Translation
采用 DLP Pico 技术的紧凑型全高清 1080p(高达 16A)投影显示参考设计 TIDA-01226 参考设计 Direction Controlled Voltage Translation
采用 Pico 技术的紧凑型全高清 1080p(高达 16A)投影显示评估模块 DLPDLCR4710EVM-G2 评估模块和开发板 Direction Controlled Voltage Translation
采用 TI AM57x 处理器时的电源和散热设计注意事项参考设计 TIDEP0047 参考设计 Direction Controlled Voltage Translation
采用 TMS320C6657 实现的高效 OPUS 编解码器解决方案参考设计 TIDEP0036 参考设计 Direction Controlled Voltage Translation
面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成 TIDA-00254 参考设计 Direction Controlled Voltage Translation
面向 GSPS ADC 的时钟解决方案参考设计 TIDA-00359 参考设计 Direction Controlled Voltage Translation

免责声明:

该产品专为德州仪器的客户而设计。德州仪器或作者声称不对本第三方软件(如果有)或对其适用于任何特定目的的任何明示或暗示的保证。软件(如果有)仅以“按原样”提供。客户的质量和性能的整体风险

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>