适用于NXP/Freescale处理器的电源
TI 广泛的电源产品组合支持 i.MX 和 QorIQ 系列 NXP/Freescale 处理器的各种要求。i.MX 应用处理器和 i.MX 交叉处理器分别为异构多核处理器和单核处理器,适用于汽车、消费/工业多媒体以及显示应用。QorIQ® Layerscape 处理器是多核 SoC,适用于企业、服务提供商、云和工业市场。
Pick a device for each Point-of-Load (POL) power requirement:
Power Requirements | Sequence #* | Loads** | Solution Options by Regulator Type | ||||
---|---|---|---|---|---|---|---|
LDO† | Module | DC/DC Converter | Controller | PMIC |
Powered by WEBENCH® Power Designer
WEBENCH Power Designer suggests devices that meet the basic supply voltage and current requirements of the processor. Before picking devices for your design, refer to the processor datasheet for more detailed power supply requirements that must be met, such as voltage tolerances, power-up/down sequencing, AVS/DVS, and ramp times.
** Loads are grouped by output voltage and sequencing order.
† Linear LDO regulators dissipate power proportional to the voltage drop from input to output. Reduce LDO voltage drop and power dissipation by powering LDOs from an intermediate rail voltage that is closer to the LDO output voltage.