Insulation monitoring in high voltage EV charging and solar energy designs

Learn more about this analog front end (AFE) for insulation monitoring design

00:01:33|30 4月 2025

This demo features an electric bridge DC insulation monitoring (DC-IM) method which allows an accurate symmetrical and asymmetrical insulation leakage detection mechanism and an isolation resistance detection mechanism. A new generation of isolated amplifiers and switchers that enable isolation without an external supply on the hot side while the MCU powers the isolation device from the cold side.