Process This: Linux Boot Flow Using AM64x Processors

In this webinar, learn about the AM64x processor device initialization and boot flow.

00:57:32|09 9月 2021

In this webinar, learn about AM64x processor device initialization and boot flow. Boot flow is critical to any embedded system design and the AM64x processor and Linux together offer a variety of options (boot sources, configurations, etc.).

Webinar topics:

  • Processor requirements for valid boot
  • Moving from ROM to SPL to U-Boot to Linux
  • Options for booting from different boot sources (SD Card, eMMC, QSPI, etc.)
  • Configurations that work well for production and development