Improve grid power quality and reduce harmonics with Vienna rectifier-based, three-phase PFC

Improve grid power quality and reduce harmonics with this Vienna rectifier-based, three-phase power factor correction (PFC)

00:01:34|28 11月 2018

Key Benefits:

•Greater than 98% peak efficiency

•Less than 2% total harmonic distortion (THD) at full load and low line

•Up to 2.4 KW design with three phase 400 Vac VL-L input

Key Applications:

•Charging piles and on board chargers

•Industrial AC-DC

•Merchant telecom rectifier