What is the right motor for my application?
1. Electric motor control system overview 2. Motor types 3. Brushed -DC motor 4. Brushless -DC motor 5. Stepper motor 6. Comparison
00:25:55|02 11月 2018
TABLE OF CONTENT
- Electric motor control system overview (min 00:16)
- Motor types (min 01:44)
- Brushed -DC motor (min 03:41)
- Brushless -DC motor (min 10:00)
- Brushed -DC vs. Brushless -DC (min 13:42)
- Stepper motor (min 15:00)
- Comparison between motor types (min 22:50)