M-LVDS and Communication Topologies
This video expands on the three communication topologies, provides an overview of M-LVDS, explains failsafe, and briefly goes over B-LVDS.
00:07:00|30 4月 2025
In this video, you'll learn about three communication topologies--- point to point, multipoint, and multidrop. Transceiver communication methods such as half-duplex and full-duplex are explained.
This video also provides an overview of M-LVDS, and briefly touches B-LVDS. The differences between LVDS standard, M-LVDS standard and B-LVDS are covered.
Failsafe implementation, type 1 and type 2 receivers are included as well.
此视频是该系列的一部分
- LVDS
(7 个视频)