XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   Artwork and documentation done by: Texas Instruments Norway AS              X
X   Company: Texas Instruments Norway AS                                        X
X   Address: Gaustadallen 21    0349 OSLO                                      X
X                                                                               X
X                                                                               X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

PCB NAME : CC2510EM
REVISION: 3.0
DATE: 2010-04-08


Manufacturers marking: Two letter + year + week
The two letter code shall identify the manufaturer and is decided by the manufacturer. 
No logos or other identifiers are allowed.
The marking shall be in silk screen print at secondary side of the PCB, or in solder 
resist if no silk print at secondary side.

FILE: CC2510EM_3_0.zip PACKED WITH WinZIP 

PCB DESCRIPTION: 2 LAYER PCB 0.8 MM NOMINAL THICKNESS FR4 WITH 35um Cu PER LAYER
        Dielectric constant for FR4 is 4.5
        Dimensions in manufacturing files are in mils (0.001 inch)
                DOUBLE SIDE SOLDER MASK,
                DOUBLE SIDE SILKSCREEN,
                8 MIL MIN TRACE WIDTH AND 8 MIL MIN ISOLATION

                 
FILE NAME                   DESCRIPTION                                 FILE TYPE
-------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES:
L1.SPL                      LAYER 1 COMPONENT SIDE/POSITIV              EXT. GERBER
L2.SPL                      LAYER 2 SOLDER SIDE/POSITIV                 EXT. GERBER
STOPCOMP.SPL                SOLDER MASK COMPONENT SIDE/NEGATIVE         EXT. GERBER
STOPSOLD.SPL                SOLDER MASK SOLDER SIDE/NEGATIVE            EXT. GERBER
SILKCOMP.SPL                SILKSCREEN COMPONENT SIDE/POSITIVE          EXT. GERBER
SILKSOLD.SPL                SILKSCREEN SOLDER SIDE/POSITIVE             EXT. GERBER
NCDRILL.SPL                 NC DRILL THROUGH HOLE                       EXCELLON
DRILL.SPL                   DRILL/MECHANICAL DRAWING                    EXT. GERBER
GERBER.REP                  DRILL and NC DRILL REPORT                   ASCII
EXT_GERBER.USR              EXTENDED GERBER APERTURE TABLE              ASCII
CNC.USR                     NC DRILL DEVICE FILE                        ASCII

***PCB ASSEMBLY FILES:
CC2510EM_PARTLIST_3_0.XLS   PART LIST                                   ASCII
P&P_COMP.REP                PICK AND PLACE COORDINATES, COMPONENT SIDE  ASCII
P&P_SOLD.REP                PICK AND PLACE COORDINATES, SOLDER SIDE     ASCII
PASTCOMP.SPL                SOLDER PASTE COMPONENT SIDE                 EXT. GERBER
PASTSOLD.SPL                SOLDER PASTE SOLDER SIDE                    EXT. GERBER
ASSYCOMP.SPL                ASSEMBLY DRAWING COMPONENT SIDE             EXT. GERBER
ASSYSOLD.SPL                ASSEMBLY DRAWING SOLDER SIDE                EXT. GERBER

***PDF FILES:
CC2510EM_SCHEMATIC_3_0.PDF        SCHEMATIC FILE                              PDF
CC2510EM_LAYOUT_3_0.PDF        ASSEMBLY DRAWING                            PDF

      
***CADSTAR FILES:
CC2510EM_3_0.SCM            Cadstar Schematic file
CC2510EM_3_0.PCB            Cadstar layout file

                                
***OTHER FILES:
README.TXT                  THIS FILE     

               
END.