Start prototyping your design with MSP432E401Y LaunchPad™ development kit
MSP-EXP432E401Y — SimpleLink™ 以太网 MSP432E401Y MCU LaunchPad™ 开发套件
SIMPLELINK-ACADEMY-MSP432E4 — SimpleLink™ Academy for MSP432E4
产品
Arm-based microcontrollers|Cortex-M4F MCUs|< 100 MHz|> 512 kB to ≤ 2 MB|1.8 V to 3.3 V
Arm Cortex-M4 MCUs
硬件开发
发布信息
SimpleLink™ Academy for MSP432E4 delivers easy-to-use training modules that span a wide range of topics for all MSP432E4 LaunchPads.
SIMPLELINK-MSP432E4-SDK — SimpleLink MSP432E4 以太网 MCU 软件开发套件
Windows Installer for SimpleLink MSP432E4 SDK
macOS Installer for SimpleLink MSP432E4 SDK
Linux Installer for SimpleLink MSP432E4 SDK
产品
Arm Cortex-M4 MCU
硬件开发
文档
SimpleLink MSP432E4 SDK Documentation
发布信息
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
Link to Windows single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Linux single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to mac OS single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Windows on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to Linux on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to macOS on-demand (web) installer for Code Composer Studio IDE (all features, devices)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,确认是否能提供支持
-
parametric-filter MSP430 微控制器 -
parametric-filter C2000 实时微控制器 -
parametric-filter 基于 Arm 的微控制器 -
parametric-filter 数字信号处理器 (DSP) -
parametric-filter 基于 Arm 的处理器 -
parametric-filter 信号调节器 -
parametric-filter 毫米波雷达传感器 -
parametric-filter Zigbee 产品 -
parametric-filter Wi-Fi 产品 -
parametric-filter Thread 产品 -
parametric-filter 其他无线技术 -
parametric-filter 低于 1GHz 产品 -
parametric-filter 多协议产品 -
parametric-filter 蓝牙产品 -
parametric-filter 数字电源隔离式控制器
产品
汽车毫米波雷达传感器
工业毫米波雷达传感器
文档
Code Composer Studio 12.2.0 Release Notes
Code Composer Studio 12.2.0 Manifest
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0 and 12.1.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
最新信息
- Please refer to the release notes