选择版本
TI-15-4-STACK-GATEWAY-LINUX-SDK
TI 15-4-Stack 网关 Linux 软件开发套件
Link to TI 15.4-Stack Gateway Linux installer
产品
Sub-1GHz 无线 MCU
硬件开发
文档
TI 15.4-Stack Linux Gateway User Guide
最新动态
- Maintenance release
发布信息
- Developers targeting products based on TI 15.4-Stack have two architecture choices for their product development.
- First option is to have entire TI 15.4-Stack application and stack run within the SimpleLink CC13x0/CC13x2 MCU (as an embedded application) while the second option is to have the application running on a host (running Linux OS, etc) interfacing to the SimpleLink ULP CC13x0/CC13x2 MCU running the MAC Co-Processor Application. This TI 15.4-Stack Linux SDK provides example Linux host applications, tools, documentation that allow to develop products using the architecture option two using a Linux host interfacing with the CC13x0/CC13x2 running MAC CoProcessor as described above.