选择版本

选择版本

未找到结果。请清除搜索,并重试。

TI-15-4-STACK-GATEWAY-LINUX-SDK

TI 15-4-Stack 网关 Linux 软件开发套件

选择版本
未找到结果。请清除搜索,并重试。
版本: 2.09.00.09
发布日期: 27 三月 2019

Link to TI 15.4-Stack Gateway Linux installer

MD5 校验和
lock = 需要出口许可(1 分钟)
产品
Sub-1GHz 无线 MCU
CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU
硬件开发
CC1350STK Simplelink CC1350 SensorTag 蓝牙和低于 1GHz 的远距离无线开发套件 LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

文档

TI 15.4-Stack Linux Gateway User Guide

最新动态

  • Maintenance release

发布信息

  • Developers targeting products based on TI 15.4-Stack have two architecture choices for their product development.
  • First option is to have entire TI 15.4-Stack application and stack run within the SimpleLink CC13x0/CC13x2 MCU (as an embedded application) while the second option is to have the application running on a host (running Linux OS, etc) interfacing to the SimpleLink ULP CC13x0/CC13x2 MCU running the MAC Co-Processor Application. This TI 15.4-Stack Linux SDK provides example Linux host applications, tools, documentation that allow to develop products using the architecture option two using a Linux host interfacing with the CC13x0/CC13x2 running MAC CoProcessor as described above.