选择版本
SMARTRFTM-STUDIO
SmartRF Studio
Zip file with Windows Installer and SW Manifest
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
文档
Compressed source file archive
发布信息
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新动态
- Updated typical PHY settings for CC13x2/CC26X2: The BLE PHY settings have been aligned with the Characterized settings for the CC2642Q1 (Automotive) device.
- Updated typical PHY settings for CC2652P: Both the BLE and IEEE 802.15.4 PHY settings updated to Characterized settings.
- Updated typical PHY settings for CC2652RB: The BLE and IEEE 802.15.4 PHY settings updated from Release Candidate to Characterized settings. No real changes.
- New typical PHY settings for CC13x2/CC26x2: 2.4 GHz proprietary PHY settings for "100 kbps, 2-GFSK", "250 kbps, 2GFSK" and "250 kbps, MSK".
- Various improvements and bug-fixes.