选择版本

选择版本

未找到结果。请清除搜索并重试。

SLURB22

UCC2752X Schematic Review Template

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 01.00.00.00
发布日期: 2022-7-28
产品
低侧驱动器
UCC27523 — 具有 4V UVLO、反相输入和使能功能的 20V VDD、5A/5A 双通道低侧栅极驱动器 UCC27524 — 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and -5V input capability UCC27524A — 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and -5V input capability UCC27524A-Q1 — 具有 4V UVLO 和 -5V 输入能力的汽车级 20V VDD、5A/5A 双通道低侧栅极驱动器 UCC27524A1-Q1 — Automotive, 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and -5V input capability UCC27525 — 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and inverting/noninverting input UCC27526 — 20V VDD, 4A/4A single-channel low-side gate driver with 4V UVLO and dual-input structure UCC27527 — 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO, CMOS inputs and -5V input capability UCC27528 — 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO, CMOS inputs and enable UCC27528-Q1 — Automotive. 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and CMOS inputs

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/slurb22 or www.ti.com.cn/lit/xx/slurb22/slurb22.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLURB22. Please update any bookmarks accordingly.