选择版本
SIMPLELINK-SDK-BLUETOOTH-PLUGIN
SimpleLink™ MCU SDK 蓝牙插件
Windows Installer for SimpleLink SDK BLE Plugin
macOS Installer for SimpleLink SDK BLE Plugin
Linux Installer for SimpleLink SDK BLE Plugin
SimpleLink SDK Explorer Source Code (iOS)
SimpleLink SDK Explorer Source Code (Android)
产品
Wi-Fi 产品
Arm Cortex-M4 MCU
低功耗 2.4GHz 产品
硬件开发
文档
SimpleLink SDK BLE Plugin User's Guide
SimpleLink SDK Explorer on Apple App Store
SimpleLink SDK Explorer on Google Play
最新动态
Added support for MSP432P4111, OAD support for FreeRTOS/GCC, code improvements
发布信息
The SimpleLink SDK BLE Plugin is a companion software package that enables the use of a Bluetooth radio on any standard MSP432 platform. By being able to seamlessly and modularly add Bluetooth functionality (more specifically Bluetooth Low Energy/BLE) to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures. This plugin leverages the use of the TI Simple Application Processor (SAP) driver connected to a CC2650 or CC2640R2 Simple Network Processor (SNP) to provide a highly customizable hardware configuration. For software connectivity between the SAP and the SNP, an architecture agnostic HAL/Drivers layer is used to promote software portability and maximize collateral reuse.