选择版本
SIMPLELINK-SDK-BLUETOOTH-PLUGIN
SimpleLink™ MCU SDK 蓝牙插件
Windows Installer for SimpleLink MSP432 SDK Bluetooth Plugin
macOS Installer for SimpleLink MSP432 SDK Bluetooth Plugin
Linux Installer for SimpleLink MSP432 SDK Bluetooth Plugin
产品
Wi-Fi 产品
Arm Cortex-M4 MCU
低功耗 2.4GHz 产品
硬件开发
文档
SimpleLink MSP432 SDK Bluetooth Plugin Users Guide
最新动态
First release of SimpleLink MSP432 SDK Bluetooth Plugin
发布信息
The SimpleLink MSP432 SDK Bluetooth Plugin is a companion software package that enables the use of a Bluetooth radio on any standard MSP432 platform. By being able to seamlessly and modularly add Bluetooth functionality (more specifically Bluetooth Low Energy/BLE) to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures. This plugin leverages the use of the TI Simple Application Processor (SAP) driver connected to a CC2650 Simple Network Processor (SNP) to provide a highly customizable hardware configuration. For software connectivity between the SAP and the SNP, an architecture agnostic HAL/Drivers layer is used to promote software portability and maximize collateral reuse.