Software Plugin for Integrated Functionality With AWS IoT and SimpleLink™ MCU SDKs

SIMPLELINK-MSP432E4-PLUGIN-FOR-AWSIOT_4.10.00.03

Release Date:  09 Apr 2020

This page contains specific information about Software Plugin for Integrated Functionality With AWS IoT and SimpleLink™ MCU SDKs release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
INSTALLERS
Windows Installer for SimpleLink MSP432E4 AWS IoT Plugin 4.10.00.03 Windows Installer for SimpleLink MSP432E4 AWS IoT Plugin 9237 K
Linux Installer for SimpleLink MSP432E4 AWS IoT Plugin 4.10.00.03 Linux Installer for SimpleLink MSP432E4 AWS IoT Plugin 9410 K
macOS Installer for SimpleLink MSP432E4 AWS IoT Plugin 4.10.00.03 macOS Installer for SimpleLink MSP432E4 AWS IoT Plugin 11777 K
SIMPLELINK MSP432E4 AWS IOT PLUGIN DOCUMENTATION
Documentation Overview 4.10.00.03 SimpleLink MSP432E4 AWS IoT Plugin Documentation
EXPLORE IN THE CLOUD
TI Resource Explorer 4.10.00.03 SimpleLink MSP432E4 AWS IoT Plugin in Cloud TI Resource Explorer

Supported products & hardware

Supported product family Supported products Supported hardware
MSP432

Release Information

The SimpleLink MSP432E4 AWS IoT Plugin delivers components that enable engineers to develop applications on Texas Instruments micro-controller devices that connect to, and utilize features of, the AWS IoT platform. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.

Support