选择版本
SIMPLELINK-CC32XX-SDK
SimpleLink™ Wi-Fi® CC32xx 软件开发套件 (SDK)
Link to Windows Installer for SimpleLink CC32XX SDK.
Link to macOS Installer for SimpleLink CC32XX SDK.
Link to Linux Installer for SimpleLink CC32XX SDK.
Link to Radio Tool for SimpleLink CC32XX SDK and SimpleLink SDK Wi-Fi Plug-In
产品
Wi-Fi 产品
硬件开发
文档
SimpleLink CC32XX SDK Documentation
发布信息
Click on the links in the table above to download. The SimpleLink Wi-Fi SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
For CC3220 SDK versions 2.30 and earlier, please see the CC3220 SDK download page.
最新动态
- Wi-Fi Certified WPA3 support and Network Assisted Roaming feature on CC3x3x
- WPA3 in Station role only
- WPA3 support includes personal and enterprise (128 Bit key) support
- WPA3 support on CC3x20
- Station role only
- Includes personal and enterprise (128 Bit key) support
- Introduces Connection Manager application module
- Simplifies the interface for setting up MAC, IP or Internet level connection using the SimpleLink Network (SlNet) Framework
- Enables easy integration of the SimpleLink Wi-Fi provisioning
- Adds new example application which is an alternative to the provisioning example
- Adds support for SysConfig GenLibs feature
- Adds support for TI Clang compiler to examples
- Beacon tracking algorithm enhancements (power optimization)
- Fixed some security issues in CC3x3x SP, Downgrade protection is applied for this version (4.8.0.8) and cannot be downgraded