选择版本
SIMPLELINK-CC32XX-SDK
SimpleLink™ Wi-Fi® CC32xx 软件开发套件 (SDK)
Link to Windows Installer for SimpleLink CC32XX SDK.
Link to macOS Installer for SimpleLink CC32XX SDK.
Link to Linux Installer for SimpleLink CC32XX SDK.
Link to Radio Tool for SimpleLink CC32XX SDK and SimpleLink SDK Wi-Fi Plug-In
产品
Wi-Fi 产品
硬件开发
文档
SimpleLink CC32XX SDK Documentation
发布信息
Click on the links in the table above to download. The SimpleLink Wi-Fi SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
For CC3220 SDK versions 2.30 and earlier, please see the CC3220 SDK download page.
最新动态
NOTE: The 4.xx SDKs require CCS v10.0.0 or newer
- Image Creator SysConfig preview - Create an image for the CC3x20 and CC3x35 devices and program the image using SysConfig tool. This version includes a preview of the tool in local_ota CCS TIRTOS examples
- Support Gen3 2.4GHz only devices - CC3230S/SF. the examples for the CC3235 are compatible for the CC3230 devices
- Updated the structure of the MQTT client examples (no functional change)
- Bug fixes