Software plug-in for integrated functionality with Azure IoT and SimpleLink™ MCU

SIMPLELINK-CC32XX-PLUGIN-FOR-AZUREIOT_2.00.00.07

Release Date:  07 Aug 2018

A newer version of this software is available
This page contains specific information about Software plug-in for integrated functionality with Azure IoT and SimpleLink™ MCU release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
INSTALLERS
Windows Installer for SimpleLink CC32XX Azure IoT Plugin 2.00.00.07 Windows Installer for SimpleLink CC32XX Azure IoT Plugin 30390 K
Linux Installer for SimpleLink CC32XX Azure IoT Plugin 2.00.00.07 Linux Installer for SimpleLink CC32XX Azure IoT Plugin 29784 K
SIMPLELINK CC32XX AZURE IOT PLUGIN DOCUMENTATION
Documentation Overview 2.00.00.07 SimpleLink CC32XX Azure IoT Plugin Documentation
EXPLORE IN THE CLOUD
TI Resource Explorer 2.00.00.07 SimpleLink CC32XX Azure IoT Plugin in Cloud TI Resource Explorer

Release Information

The SimpleLink CC32XX Azure IoT Plugin delivers components that enable engineers to develop applications on Texas Instruments micro-controller devices that connect to, and utilize features of, the Azure IoT platform. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.

Support