选择版本
SIMPLELINK-CC2640R2-SDK
SimpleLink CC2640R2 软件开发套件
Link to Windows Installer for SimpleLink CC2640R2 SDK
Link to Mac OS Installer for SimpleLink CC2640R2 SDK
Link to Linux Installer for SimpleLink CC2640R2 SDK
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
文档
SimpleLink CC2640R2 SDK Documentation
最新动态
- Improvements and updates to the RTLS toolbox
- Refer to the Documentation Overview for the individual release notes and details for starting development with each SDK component
- SimpleLink platform level changes are available in SimpleLink Core SDK Release Notes
- Refer to the included Change Log for a summary of new features and fixed issues since the last SDK release
发布信息
SimpleLink™ CC2640R2 Software Development Kit (SDK) delivers components that enable engineers to develop applications on Texas Instruments SimpleLink Bluetooth® Low Energy CC2640R2F wireless MCU. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink CC2640R2 users by packaging essential software components such as the BLE-Stack, TI-RTOS and peripheral drivers in one easy-to-use software package along with exhaustive documentation.
This is version 3_30_00_20 of the SimpleLink CC2640R2 SDK.