选择版本
SIMPLELINK-CC13X2-26X2-SDK
SimpleLink™ CC13x2 和 CC26x2 软件开发套件
Windows Installer for Simplelink CC13X2 26X2 SDK.
Mac OS Installer for SimpleLink CC13X2 26X2 SDK.
Linux Installer for SimpleLink CC13X2 26X2 SDK.
Link to Windows Installer for Code Composer Studio IDE
Link to Mac OS Installer for Code Composer Studio IDE
Link to Linux Installer for Code Composer Studio IDE
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
硬件开发
文档
SimpleLink CC13X2 26X2 SDK Documentation
最新动态
CC1352P-4 LaunchPad
- The new CC1352P-4 LaunchPad is optimized to showcase coin cell battery operation while transmitting +10 dBm with the high power PA on the 2.4 GHz frequency band.
RFLib
- The radio settings enabling on-off keying (OOK) support in the 433 and 868 MHz frequency bands have been characterized.
- The RF driver scheduler hooks now allow a last minute cancellation of any scheduled command.
Non Volatile Storage (nvocmp driver)
- Prevent NV flash operations and notify application upon low voltage detection with the new check voltage and set voltage callback APIs.
Dynamic Multi-protocol Manager (DMM)
- Block mode allows the user to put a constraint on a given stack to not be allowed any radio access, no matter what the actual priority of the command is.
Updated CoreSDK component to version 5.20.00.09. The CoreSDK is comprised of the TI-RTOS SYS/BIOS kernel, DriverLib and TI Drivers.
Refer to the Document Overview for the individual release notes and details for starting development with each SDK component.
Refer to the included Change Log for a summary of new features and fixed issues since the last SDK release.
发布信息
The SimpleLink™ CC13x2 and CC26x2 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13x2 and CC26x2 family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13x2 and CC26x2 wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth 5.1, Thread 1.1.1 networking stack based on OpenThread, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI's 15.4 Stack as well as the TI-RTOS kernel and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU through time division multiplexing.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This is version 4.20.00.35 of the SimpleLink CC13x2 / CC26x2 SDK.