选择版本
SENSOR-CONTROLLER-STUDIO
Sensor Controller Studio
Installer executable
Compressed archive
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
其他无线产品
汽车类无线连接产品
硬件开发
文档
Compressed source file archive
HTML document
发布信息
Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, allowing for ultra-low power application design.
The tool generates a Sensor Controller Interface driver, which is a set of C source files to be compiled into the System CPU (ARM Cortex-M3/M4) application. These source files contain the Sensor Controller firmware image and associated definitions, and generic functions that allow the System CPU application to control the Sensor Controller and exchange data.
The Sensor Controller is a small CPU core that is highly optimized for low power consumption and efficient peripheral operation. The Sensor Controller is located in the CC26xx/CC13xx auxiliary (AUX) power/clock domain, and can perform simple background tasks autonomously and independently of the System CPU and the MCU domain power state. Such tasks include but are not limited to:
- Analog sensor polling, using ADC or comparator
- Digital sensor polling, using SPI, I2C or other protocols
- Capacitive sensing, using current source, comparator and time-to-digital converter (TDC)
- Waveform generation, for example for LCDs
The Sensor Controller is user programmable, using a simple programming language with syntax similar to C. This allows for sensor polling and other tasks to be specified as sequential algorithms, rather than static configuration of complex peripheral modules, timers, DMA, register programmable state machines, event routing and so on. The main advantages are:
- Flexibility
- Dynamic reuse of hardware resources
- Ability to perform simple data processing without need for dedicated hardware
- Observability and debugging options
最新动态
- Added support for the CC2652RB1F device. This device has an integrated BAW (Bulk Acoustic Wave) resonator that replaces the external 48 MHz crystal.
- Added Linux version of the command line interface for code generation, sensor_controller_studio_cli.exe. This can typically be used on Linux-based build servers.
- For CC13x2/CC26x2 devices: Added resource LCD Controller, which provides a generic waveform generator (for any number of I/O pins) that is suitable for driving LCDs (liquid crystal displays). This uses TI's patented solution for driving LCDs, which only requires regular GPIO pins and an external resistor network. See the resource documentation for details.
- Various improvements and bug-fixes.