选择版本
PROCESSOR-SDK-LINUX-RT-AM335X
适用于 AM335x 的 Linux-RT 处理器 SDK
AM335x EVM Linux SDK (64-bit Binary)
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
AM335x Pin Mux Configuration Utility
Only used when creating an SD Card on Windows
Standalone Linaro Toolchain - Linaro GCC 6.2.1 2016.11 hard-float toolchain
AM335x Linux SDK BSP Source Code
AM335x Linux SDK prebuilt BSP binaries and root filesystem
AM335x Linux SDK Arago source downloads
Quick Start Guide included in the EVM kit
Quick Start Guide included in the EVM kit
产品
Wi-Fi 产品
基于 Arm 的处理器
硬件开发
文档
Instructions for creating an SD Card with Linux
Instructions for creating an SD Card with Windows
Link to Release Notes for Processor SDK Linux
Getting Started Guide
Software Manifest of Components Inside the SDK
发布信息
More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .