选择版本

选择版本

未找到结果。请清除搜索并重试。

MMWAVE-STUDIO-XWRL68XX

mmWaveStudio for 3rd generation xWRL68xx devices.

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 04.03.01.00
发布日期: 2024-12-21
lock = 需要出口许可(1 分钟)
产品
工业毫米波雷达传感器
IWRL6844 — 单芯片低功耗高性能 57GHz 至 64GHz 工业毫米波雷达传感器
汽车毫米波雷达传感器
AWRL6844 — 汽车级单芯片、高性能、低功耗、57GHz 至 64GHz 毫米波雷达传感器
硬件开发
评估板
AWRL6844EVM — AWRL6844 评估模块 IWRL6844EVM — IWRL6844 评估模块

发布信息

mmWaveStudio GUI is designed to characterize and evaluate TI mmWave sensor devices. This package includes the GUI, associated tools and firmware for the performance evaluation of TI mmWave sensor devices. For more information please refer to the mmWaveStudio user guide and release notes. mmWaveStudio 4.3 is designed to support TI 3rd generation low power devices like xWRL68xx. The mmWave DFP APIs for these devices are brand new and this version of mmWaveStudio supports only these 3rd generation device APIs.

新增功能

  • Support for TI's 3rd generation low power mmWave sensors - xWRL68xx.