选择版本

选择版本

未找到结果。请清除搜索并重试。

MMWAVE-L-SDK-6

SDK for xWRL6844, xWRL6888 Devices

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 6.1.3.4
发布日期: 2026-10-8

Windows installer for the 06.01.03.04 SDK

SHA-256 校验和

Linux installer for the 06.01.03.04 SDK

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
工业毫米波雷达传感器
IWRL6844 — 单芯片低功耗高性能 57GHz 至 64GHz 工业毫米波雷达传感器
汽车毫米波雷达传感器
AWRL6844 — 汽车级单芯片、高性能、低功耗、57GHz 至 64GHz 毫米波雷达传感器 AWRL6888 — 具有 8Tx 和 8RX 的汽车级单芯片高性能、低功耗 57GHz 至 64GHz 毫米波雷达传感器
硬件开发
评估板
AWRL6844EVM — AWRL6844 评估模块 AWRL6888EVM — AWRL6888 评估模块 IWRL6844EVM — IWRL6844 评估模块

发布信息

  • Building blocks
  • Integrated driver packages.
  • Power management framework to exercise different device low power modes.
  • Layered approach to programming analog front end (AFE).
  • FreeRTOS™ and no-RTOS support on Arm® Cortex®-R5F processor and TI digital signal processor C66x
  • Demonstrations and examples
  • FreeRTOS-based Out-of-box demo with easy configurability via low power visualizer GUI.
  • Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
  • FreeRTOS & no-RTOS based examples for various drivers.
  • Tools
  • Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
  • SysConfig for the system code generation.

新增功能

  • Added support for xWRL6888
  • Added full OOB demo support for xWRL6888
  • Added Range DPU for xWRL6888 : Added per-device butterfly scaling configuration for xWRL6888, controlled via a bitmask
  • Added Doppler DPU v2 for xWRL6888 : Added 32-bit detection matrix output with integrated Doppler CFAR
  • Added CFAR DPU v2 for xWRL6888: Added Range CFAR processing within the CFAR DPU, detected output points now represent the intersection of the Range and Doppler CFAR results
  • Added AoA DPU v2 for xWRL6888: Added FFT and CFAR processing in both azimuth and elevation dimensions, with Cartesian coordinates computed for each detected point
  • Added control library support for xWRL6888
  • Added visualizer support for xWRL6888
  • Improvements and Bug fixes (Refer Release Notes)