选择版本

选择版本

未找到结果。请清除搜索并重试。

F29X-MOTOR-CONTROL-SDK

Motor Control SDK for F29x devices

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.00.00.00
发布日期: 2025-7-3
lock = 需要出口许可(1 分钟)
产品
实时数字电源 MCU
F29H850DM — 具有 C29 200MHz 双核、2MB 闪存的功能安全合规型 C2000™ 64 位 MCU F29H850TU — 具有 C29x 200MHz 三核、锁步、4MB 闪存的功能安全合规型 64 位 C2000™ MCU
汽车动力总成、区域与机箱控制 MCU
F29H859TU-Q1 — 具有 C29x 200MHz 三核、锁步、4MB 闪存的汽车级功能安全合规型 C2000™ 64 位 MCU
硬件开发
参考设计
TIDM-02014 — 大功率、高性能汽车类 SiC 牵引逆变器参考设计
子卡
BOOSTXL-3PHGANINV — 具有基于分流器的直列式电机相位电流感应功能的 48V 三相逆变器评估模块
评估板
BOOSTXL-LMG2100-MD — LMG2100 升压评估模块 BP-AMC0106-LMG-MD — BP-AMC0106-LMG-MD 评估模块 DAC128S085EVM — 12 位八通道数模转换器评估模块

文档

START HERE - A guide to getting started with the F29x Motor Control SDK and its components. Descriptions of the reference designs, libraries, and release notes can be found here.

Download Code Composer Studio IDE (v20.2.0 or later)

发布信息

F29x MotorControl SDK for C2000™ real-time control microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize F29x based motor control system development time targeted for various three-phase motor control applications.

新增功能

  • TIDM-02014: Traction Inverter reference design for F29H85x
  • 800V, 300kW SiC-based traction inverter system
  • Real-time, variable gate drive strength enable improved system efficiency
  • Isolated gate drivers, bias supply modules, and highly integrated voltage sensing devices for direct connection to high-voltage significantly reduces PCB area
  • Servo_Drive_QEP: Servo drive with incremental encoder for PMSM FOC evaluation for F29H85x
  • Support for BOOSTXL-LMG2100-MD, BOOSTXL-AMC0106-LMG-MD (E1), and BOOSTXL-3PHGANINV