选择版本

选择版本

未找到结果。请清除搜索并重试。

DLPLCR65EVM-DESIGN-TOOL

DLPLCR65EVM Design Files

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.0
发布日期: 2026-6-5
产品
可见光(420nm 至 700nm)DMD
DLP6500FYE — 0.65 英寸 1080p s600 DLP® 数字微镜器件 (DMD)
硬件开发
评估板
DLPLCR65EVM — DLP® 0.65 英寸、1080p、S600 数字微镜器件 (DMD) 评估模块

发布信息

Design files include the newest Schematic, BOM, and PCB layout of the DLPLCR65EVM board.

This file also includes the older retired and outdated DLP6500EVM Design Files from 2014 (these design files are retired). Although this is the case, the old design files are still available for customers with that legacy EVM.