选择版本

选择版本

未找到结果。请清除搜索并重试。

DLPDLCR160CPEVM-GUI

GUI for evaluation module (EVM)

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 4.0.0.15
发布日期: 2024-8-21
lock = 需要出口许可(1 分钟)
产品
DLP 控制器和驱动器
DLPC3421 — 适用于 DLP160CP (0.16 nHD) DMD 的 DLP® 显示控制器
硬件开发
评估板
DLPDLCR160CPEVM — DLP160CP 具有 0.16 nHD 分辨率的 DLP® LightCrafter™ 显示器评估模块

发布信息

Features

  • Information page lets user get the status of the EVM
  • Patterns and images page lets user set display patterns and images to the device and check which pattern is displayed
  • Video and color page lets user modify the type of video output given to the device and choose from select color temperatures
  • Display page lets user modify display and keystone settings
  • IntelliBright™ technology page lets user modify IntelliBright settings and LED current settings
  • Firmware page lets users update the firmware on the device


Know Issues

  • The following OpCode commands are not supported in the Advanced Mode GUI: 27h, 28h, 29h, 2Ah, 39h, 3Ah, B6h, B7h, BAh, D2h, and DCh
  • SW2 button press may not respond if commands are being sent to the MSPM0 and DLPC3421 controller
  • The firmware backup page is not supported