选择版本
C2000WARE
适用于 C2000 微控制器的 C2000Ware
Windows Installer for C2000Ware
macOS Installer for C2000Ware
Linux Installer for C2000Ware
产品
C2000 实时微控制器
文档
C2000Ware Quick Start Guide
ControlSUITE to C2000Ware Transition Guide
Manifest for C2000Ware
最新动态
- Updated device f28004x to version 1.11.00.00
- Updated device f2837xs to version 3.11.00.00
- Updated device f2807x to version 3.11.00.00
- Updated device f2838x to version 3.03.00.00
- Updated device f28002x to version 3.03.00.00
- Updated library IQmath to version 1.64.00.00
- Updated library Fixed Point DSP to version 1.22.00.00
- Updated library PMBus to version 1.03.00.00
- Updated library VCU to version 2.21.00.00
- Updated library Digital Controller Library to version 3.04.01.00
- Updated library FPU to version 2.04.00.00
- Updated library FPU Fast RTS to version 2.04.00.00
- Updated library CLAmath to version 4.03.02.00
- Updated library Ethercat to version 2.01.00.00
- Updated library SDL to version 2.00.00.00
- Updated library FASTINTDIV to version 1.03.00.00
- CLB Type 2 Support - F28004x/F2838x/F28002x
- CLB driver updates for Type 2 features
- CLB Tool updates for for Type 2 features
- Adding support for Digital Control Library (DCL) v3.4
- Software Diagnostics Library (SDL) for F28002x
- CLAMath update to add floor() and ceil() functions, indexed library support
- EtherCAT example updates for optimization level 2
- Dual Code Security Module (DCSM) Tool support for F28002x and F28004x
- C2000 SYSCONFIG support for input/output/EPWM/CLB XBAR's
- New Examples
- Secure flash boot example on F2838x
- CPU1-CPU2 IPC example on F2838x
- ADC example to demonstrate EPWM trip through limit detection PPB event on F2838x
- LIN examples for F28002x
- SCI example - Baud tune via SCI
- PMBUS EEPROM example for F28004x
- EtherCAT CM CiA402 Example
- DCSM tool example for F28004x and F28002x
- Migration to CCS v10.1 and CGT v20.2.1 LTS compiler
- Moved the legacy pinmap macros to pinmap_legacy.h
- The pinmap.h header includes macros for pinmuxing and follows the naming convention as specified in the datasheet. The same is used by the Sysconfig tool as well
- The old macro names are moved to pinmap_legacy.h header file. Please include this file to use the old macros.
发布信息
C2000Ware for C2000 microcontrollers is a cohesive set of development software and documentation designed to minimize software development time. From device-specific drivers and libraries to device peripheral examples, C2000Ware provides a solid foundation to begin development and evaluation.