选择版本
BLE-STACK-1-X
II. BLE-STACK(支持 CC2540/CC2541)
Windows Installer for Simplelink BLE 1 x SDK
文档
Archive Installers for Simplelink BLE 1 x SDK
最新动态
- Fixed an issue where the AES-CTR counter value was reset after every 64 byte block in the BEM and EBL projects (BLESTACK-5116).
- Update the MAC verification to use a constant time function in the BEM project (BLESTACK-5117).
- Updated simple peripheral application to re-initiate advertising upon a connection fail event caused by invalid connection PDU parameters (BLESTACK-5258).
发布信息
Texas Instruments' Bluetooth® Low Energy BLE-Stack™ 1.5.1 software development kit (SDK) for the CC2540 and CC2541 wireless MCUs provides a Bluetooth 5.0 qualified software protocol stack that includes all necessary software to get started on the development of single-mode and network processor Bluetooth Low Energy applications. The BLE-Stack 1.5.1 SDK is available royalty-free to customers using TI’s CC2540/41 Bluetooth Low Energy system-on-chip (SoC) family and supports development kits such as the CC2541 mini development kit and CC2540 evaluation module kit. Application development with this SDK is enabled by IAR Embedded Workbench for 8051.
BLE-Stack 1.5.1 is a maintenance update to the previous BLE-STACK 1.5.0 software with bug fixes applied to the OAD software and the simple peripheral application.