选择版本

选择版本

未找到结果。请清除搜索并重试。

BLE-STACK-1-X

II. BLE-STACK(支持 CC2540/CC2541)

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.05.02.00
发布日期: 2021-5-3

Windows Installer for Simplelink BLE 1 x SDK

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
低功耗 2.4GHz 产品
CC2540 — 带 USB 的低功耗 Bluetooth® 无线 MCU CC2541 — 低功耗 Bluetooth® 和专有无线 MCU

文档

Archive Installers for Simplelink BLE 1 x SDK

发布信息

Texas Instruments' Bluetooth® Low Energy BLE-Stack™ 1.5.2 software development kit (SDK) for the CC2540 and CC2541 wireless MCUs provides a Bluetooth 5.0 qualified software protocol stack that includes all necessary software to get started on the development of single-mode and network processor Bluetooth Low Energy applications. The BLE-Stack 1.5.2 SDK is available royalty-free to customers using TI’s CC2540/41 Bluetooth Low Energy system-on-chip (SoC) family and supports development kits such as the CC2541 mini development kit and CC2540 evaluation module kit. Application development with this SDK is enabled by IAR Embedded Workbench for 8051.

BLE-Stack 1.5.2 is a maintenance update to the previous BLE-STACK 1.5.1 software and contains one bug fix.

新增功能

  • Fixed an issue with the pairing process. An initiator will now reject a confirmation value identical to its local confirm value (BLESTACK-5453).