Eine Version auswählen
TPS929160Q1-F5529-SW
TPS929160-Q1 reference code based on MSP430F5529 (MSP-EXP430F5529LP)
TPS929160-Q1 Sample Code
Produkte
Kfz-LED-Treiber
Dokumentation
TPS929xxx-Q1 Sample Code User's Guide
Versionsinformationen
First release of TPS929160-Q1 sample code based on the MSP-EXP430F5529LP. The code configures the MCU using UART to drive 16 LEDs which is available on the TPS929160EVM.