Eine Version auswählen
C674X-C66X-MATHLIB
C674x and C66x math library
C66x MATHLIB MISRA Compliance
MATHLIB for C66x Windows Installer
MATHLIB for C66x Linux Installer
MATHLIB for C674x Windows Installer
MATHLIB for C674x Linux Installer
MATHLIB RTS override library for C66x Windows Installer
MATHLIB RTS override library for C66x Linux Installer
MATHLIB RTS override library for C674x Windows Installer
MATHLIB RTS override library for C674x Linux Installer
Dokumentation
MATHLIB Function Reference
C674x MATHLIB Benchmarks
C66x MATHLIB Benchmarks
MATHLIB Software Manifest
MATHLIB Post Production Release
MATHLIB Post Production Release
MATHLIB Post Production Release
MATHLIB Post Production Release
Versionsinformationen
This is a GA release of the Floating-Point Math Function Library (MATHLIB) for C674x/C66x processors.
MATHLIB contains optimized versions of most floating-point math routines currently provided in existing run-time-support libraries. MATHLIB RTS override library contains floating-point math routines with same symbol names as in run-time-support library. These routines can be used to replace existing run-time-support library function calls. The deliverables in this release include a Windows or Linux installation executable for either the C674x or C66x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.Software Defects
A list of tracked software defects can be found here. (Note: If prompted for login/password, close the window and try the link again)