选择版本

选择版本

未找到结果。请清除搜索并重试。

TIDA-010249-GUI

TIDA-010249 reference design GUI

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.1.0
发布日期: 2023-4-26
lock = 需要出口许可(1 分钟)
硬件开发
参考设计
TIDA-010249 — 四通道同步振动传感器接口参考设计

发布信息

Required hardware:

  • TIDA-010249 reference design hardware (non-orderable, Gerber files only)
  • PHI Controller card (from ADS127L11EVM-PDK)

Known issues / limitations:

  • Effective data rate is reduced in one-shot control mode
  • SCLK=CLK set to 16MHz, hence OSR=32,24,16,12 are not supported in daisy-chain mode & OSR 12 is not supported in parallel SDO mode
  • SCLK and MCLK from PHI are not synchronous and may result in slightly reduced noise performance
  • Sample count is limited to 1M

新增功能

  • V1.1.0 - Patch to resolve GUI freezing on startup
  • V1.0.0 - Initial release