选择版本
SMARTRFTM-STUDIO
SmartRF Studio
产品
蓝牙产品
MSP430 微控制器
低于 1GHz 产品
Wi-SUN 产品
Unassigned microcontrollers mcu
Thread 产品
Zigbee 产品
多协议产品
其他无线技术
硬件开发
开发套件
评估板
文档
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
发布信息
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新信息
- Updated RF PHY settings for the CC1312PSIP device
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Various improvements and bug-fixes