选择版本
SIMPLELINK-MSP432E4-SDK
SimpleLink MSP432E4 以太网 MCU 软件开发套件
Windows Installer for SimpleLink MSP432E4 SDK
macOS Installer for SimpleLink MSP432E4 SDK
Linux Installer for SimpleLink MSP432E4 SDK
产品
Arm Cortex-M4 MCU
硬件开发
开发套件
文档
SimpleLink MSP432E4 SDK Documentation
最新动态
- 3.40.01.02 is a patch release to the 3.40.00.08 release to enable macOS installer notarization. Nothing else has changed from the 3.40.00.08 release.
- Please refer to the Documentation Overview for the individual release notes for details for each SDK component
- SimpleLink Platform level changes are available in SimpleLink Core SDK Release Notes
- USBlib support for Sysconfig has been updated. Please refer to the USBlib component Release Notes for details and compatibility breaks.
- Please see the SimpleLink Core SDK Upgrade and Compatibility Information for its updates on compatibility breaks.
发布信息
The SimpleLink MSP432E4 SDK delivers components that enable engineers to develop applications on Texas Instruments micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.