选择版本

选择版本

未找到结果。请清除搜索,并重试。

PROCESSOR-SDK-RTOS-OMAPL138

适用于 OMAP-L138、OMAP-L132 和 C6748、C6746、C6742 的 RTOS 处理器 SDK

选择版本
未找到结果。请清除搜索,并重试。
版本: 05.00.00.15
发布日期: 25 七月 2018
产品
基于 Arm 的处理器
OMAP-L138 低功耗 C674x 浮点 DSP + ARM9 处理器 - 高达 456MHz
硬件开发
TMDSLCDK138 OMAP-L138 开发套件 (LCDK) TMDSLCDK6748 TMS320C6748 DSP 开发套件 (LCDK)

文档

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

发布信息

Thank you for your interest in the OMAP-L138/C674x Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, FAT file system, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.