选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-LINUX-RT-AM62X

Processor SDK RT-Linux for AM62x

选择版本
未找到结果。请清除搜索并重试。
版本: 08.06.00.42
发布日期: 2023-2-24

Processor SDK LINUX RT AM62X - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 校验和

Processor SDK LINUX RT AM62X - SD card image

SHA-256 校验和

Get access to latest bug fixes and feature enhancements with Yocto build environment

产品
多媒体和工业网络 SoC
AM623 具有基于 Arm® Cortex®-A53 的对象和手势识别功能的物联网 (IoT) 和网关 SoC AM625 具有基于 Arm® Cortex®-A53 的边缘 AI 和全高清双显示的人机交互 SoC
硬件开发
评估板
SK-AM62 适用于 Sitara™ 处理器的 AM62x 入门套件

文档

Quick Start Guide for the AM62x Starter Kit (SK) board

Processor SDK LINUX RT AM62X - Online RT-Linux SDK user manual for developers

Instructions to build RT-Linux image for AM62x SK using Yocto build environment

Processor SDK LINUX RT AM62X - Instructions for creating an SD card

Learn how to build embedded Linux systems using AM62x processors

Processor SDK LINUX RT AM62X - Software manifest

Processor SDK LINUX RT AM62X - Download RT-Linux SDK user manual for offline view

发布信息

Thank you for your interest in PROCESSOR SDK LINUX RT AM62X Software Development Kit (SDK). This SDK is a Linux-RT only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.

TI Linux CI/CD Snapshot

AM62x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

新增功能

  • Linux embedded software support
  • Long-term Stable (LTS) Linux kernel support
  • Board support package
  • File system
  • Bootloaders
  • Support for High Security - Field Scalable and Security Enforced and General Purpose (GP) devices
  • Support for Low Power Mode on General Purpose (GP) device