选择版本
PROCESSOR-SDK-LINUX-OMAPL138
适用于 OMAP-L138 的 Linux 处理器 SDK
OMAPL138 EVM Linux SDK (64-bit Binary)
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
OMAPL138 Pin Mux Configuration Utility
Only used when creating an SD Card on Windows
OMAPL138 Linux SDK BSP Source Code
OMAPL138 Linux SDK prebuilt BSP binaries and root filesystem
OMAPL138 Linux SDK Arago source downloads
文档
Instructions for creating an SD Card with Linux
Instructions for creating an SD Card with Windows
Standalone ARMv5 Linaro Toolchain - Linaro GCC 6.2.1 2016.11 toolchain
Link to Release Notes for Processor SDK Linux
Quick Start Guide included in the EVM kit (coming soon)
Getting Started Guide
Link to the online Software Developers Guide which has the latest content
Software Manifest of Components Inside the SDK
发布信息
More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .