选择版本
PROCESSOR-SDK-LINUX-K2G
适用于 K2Gx 的 Linux 处理器 SDK
K2G EVM Linux SDK (64-bit Binary)
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
Only used when creating an SD Card on Windows
Standalone Linaro Toolchain - Linaro GCC 6.2.1 2016.11 hard-float toolchain
K2G Linux SDK BSP Source Code
K2G Linux SDK prebuilt BSP binaries and root filesystem
K2G Linux SDK Arago source downloads
Quick Start Guide that was included in the EVM kit
文档
Instructions for creating an SD Card with Linux
Instructions for creating an SD Card with Windows
Getting Started Guide
Software Manifest of Components Inside the SDK
发布信息
More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .