选择版本
PROCESSOR-SDK-LINUX-AM62X
Processor SDK Linux for AM62x
Processor SDK LINUX AM62X - Linux Installer
Processor SDK LINUX AM62X - SD card image
Processor SDK LINUX AM62X - SDK BSP source code
Processor SDK LINUX AM62X - SDK prebuilt binaries
Standalone ARMv7 Toolchain - ARM GCC 9.2 2019.12 hard-float toolchain
Standalone ARMv8 Toolchain - ARM GCC 9.2 2019.12 toolchain
文档
Processor SDK LINUX AM62X Release Notes
Processor SDK LINUX AM62X - Instructions for creating an SD card
Processor SDK LINUX AM62X - Software manifest
Processor SDK LINUX AM62X - SDK documentation
Quick Start Guide for the AM62X starter kit board
Linux Academy for AM62X
发布信息
Thank you for your interest in PROCESSOR SDK LINUX AM62X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices
新增功能
- Linux embedded software support
- Long-term Stable (LTS) Linux kernel support
- Board support package
- File system
- Bootloaders