选择版本
PROCESSOR-SDK-LINUX-AM62A
Linux SDK,用于 AM62A 的边缘 AI 应用程序
Linux Installer for sources, pre-built binaries and file system images with edge AI and robotics stack
Get access to latest bug fixes and feature enhancements with Yocto build environment
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
硬件开发
评估板
文档
Quick Start Guide for the AM62A Starter Kit (SK) board
Online edge AI SDK user manual
Online robotics SDK user manual
Online LINUX SDK user manual
Instructions to build edge AI Linux image for AM62A Starter Kit (SK) using Yocto build environment
Instructions for creating an SD card
Learn how to build embedded Linux systems using AM62A processors
Explore a selection of self-paced lessons for edge AI development. Follow along with free cloud tools.
Download Linux SDK user manual for offline view
Build Sheet of supported features for AM62A
Software manifest
发布信息
Thank you for your interest in PROCESSOR SDK LINUX AM62A Software Development Kit (SDK) for edge AI applications.
The Yocto build environment based Linux SDK for edge AI provides
- Upstream Linux LTS Kernel with peripheral drivers, U-Boot bootloader.
- Pre-integrated firmware for hardware accelerated deep learning and camera ISP
- GStreamer plugins and edge AI application stack
The SDK documentation provides simple steps to build, develop and run high performance deep learning applications using a live camera and display.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62A processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.