选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-ANDROID-AM62X

Processor SDK Android for AM62x

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 11.00.01
发布日期: 2026-2-23

Prebuilt Android eMMC Binaries for SK-AM62x EVM

SHA-256 校验和

AM62x 11.00.01 Kernel Source Package

SHA-256 校验和

AM62x 11.00.01 U-boot Source Package

SHA-256 校验和

Standalone ARMv7 Toolchain - ARM GCC 13.3 rel1 hard-float toolchain

产品
多媒体和工业网络 SoC
AM625 具有基于 Arm® Cortex®-A53 的边缘 AI 和全高清双显示的人机交互 SoC
汽车驾驶辅助 SoC
AM620-Q1 适用于驾驶员监控、网络和 V2X 系统且具有嵌入式安全功能的汽车计算 SoC AM625-Q1 适用于数字仪表组且具有嵌入式安全功能的汽车显示 SoC
硬件开发
评估板
SK-AM62 适用于 Sitara™ 处理器的 AM62x 入门套件

文档

AM62x 11.00.01 Software License Manifest

Processor SDK ANDROID AM62X - Online Android SDK user manual for developers

Android Open Source Project License Manifest - System

Android Open Source Project License Manifest - Vendor

发布信息

Thank you for your interest in PROCESSOR SDK ANDROID AM62X Software Development Kit (SDK). This SDK is a Android only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to Android development. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

新增功能

  • Android Version 16 / Linux LTS Kernel Version 6.12
  • GPU accelerated UI
  • CC33xx Wi-Fi Support
  • Audio output/input
  • USB Camera / CSI Camera
  • Ethernet
  • SELinux Enforcing mode with user build
  • Support for GSI (Generic System Image)
  • Support for LVDS panel and dual display (Mirroring and Extended)