选择版本
MSPDS-OPEN-SOURCE
MSP 调试堆栈开源封装
MSP430 DLL Open Source Package
最新动态
- New device support: MSP430FR6005, MSP430FR6007, MSP430FR2672, MSP430FR2673.
发布信息
The MSP debug stack (MSPDS) for all MSP430™ and SimpleLink™ MSP432™ devices consists of a static library as well as embedded firmware that runs on flash emulation tools (FETs) such as the MSP-FET, MSP-FET430UIF or eZ emulators. It is the bridging element between all PC software and all MSP430 and SimpleLink MSP432 microcontroller derivatives and handles tasks such as code download, stepping through code, break point handling and so forth. The MSP Debug Stack is used in IDEs such as Code Composer Studio™ (CCS), IAR's Embedded Workbench or other tools like Smart RF Studio or Elprotronic's FlashPro430.
The MSP Debug Stack Open Source Package contains MSP Debug Stack sources as well as source code for MSP-FET, MSP-FET430-UIF and eZ-FET firmware, tested on Windows and Linux and OS X.