选择版本
MSP430USBDEVPACK
MSP430 USB 开发包
USB 5_00_00 Stack and Examples
Windows Descriptor Tool Installer
Linux Descriptor Tool Installer
Firmware Upgrade Example (Windows-only Commercial licensed)
Python based Firmware Upgrade Example (Open Source Licensed)
Java HID Demo (Open Source Licensed)
产品
MSP430 微控制器
硬件开发
最新动态
New in 5.00.00
- Updated to conform to MCU coding standard
- Macro definition DEPRECATED included in compiler option of all examples to remove deprecated functions and definitions from header files.
- Old API function names and definitions mapped to new names.
- Macro definition DRIVERLIB_LEGACY_MODE option removed.
- Tool no longer uses RCP application.
- New instructions on how to use the Descriptor Tool
- Regenerated descriptor.c, descriptors.h and UsbIsr.c files
- Function names and defination names changed to conform to MCU coding standard
发布信息
The USB Developers Package for MSP430 is a software package that contains all necessary source code and sample applications that are required to start developing a USB-based MSP430 application. The package only supports MSP430 USB devices.
Features
- MSP430USBDevelopersPackage_5_00_00.zip contains components that are all BSD licensed.
- MSP430 USB API that supports Virtual COMport (CDC), Human Interface (HID), Mass Storage (MSC) and Continua Medical (PHDC) device classes.
- MSP430 USB Descriptor Tool which is BSD licensed and requires the user to install Java.
- Java HID Demo - A Java based host application that makes it easy for a USB host PC to communicate with an MSP430-based device running the MSP430 HID Datapipe APIs. It is designed to make HID easy for general-purpose USB communication. Requires the user to install Java.
- Python USB Field Firmware Upgrader - Allows customers to easily customize and release an installer package for upgrading MSP430-based devices in the field, using the MSP430's on-chip USB bootstrap loader (BSL). The package contains all necessary source code to enable quick and easy custom modification.
- MSPUSBDescriptorTool-5_00_00_19-windows-installer.exe and MSPUSBDescriptorTool-5_00_00_19-linux-installer.run
- MSP430 Descriptor Tool Installers for Windows and Linux which do not require Java to be installed separately.
- MSP430_USB_Firmware_Upgrade_Example-1.3.1-Setup.exe
- Installer for Visual Studio based Field Firmware Upgrader
- Python_Firmware_Upgrader-5_00_00.zip
- Installer for Python based Field Firmware Upgrader (This is also included in MSP430USBDevelopersPackage_5_00_00.zip).
- Requires Code Composer Studio v5.5 or IAR Embedded Workbench v5.51 to build and run. (older versions of CCS can be used with workarounds. See Release Notes).
- Some tools require user to install Java.