选择版本

选择版本

未找到结果。请清除搜索并重试。

MSP-AUTO-SDK

MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market.

选择版本
未找到结果。请清除搜索并重试。
版本: 2.0.0.STS
发布日期: 2026-10-19

MSP AUTO SDK Package

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
汽车车身和照明 MCU
MSPM0G3105-Q1 — 具有 32KB 闪存、16KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3106-Q1 — 具有 64KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3107-Q1 — 具有 128KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3505-Q1 — 具有 32KB 闪存、16KB SRAM、ADC、DAC、COMP、运算放大器、CAN-FD、MATHACL 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3506-Q1 — 具有 64KB 闪存、32KB SRAM、ADC、DAC、COMP、运算放大器、CAN-FD、MATHACL 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3507-Q1 — 具有 128KB 闪存、32KB SRAM、ADC、DAC、COMP、运算放大器、CAN-FD、MATHACL 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3518-Q1 — 具有 256kB 闪存、128kB SRAM、2 个 CAN、2 个 ADC、DAC 和 COMP 的汽车级 80MHz ARM® Cortex®-M0+ MCU MSPM0G3519-Q1 — 具有 512kB 闪存、128kB SRAM、2 个 CAN、2 个 ADC、DAC 和 COMP 的汽车级 80MHz ARM® Cortex®-M0+ MCU MSPM33C321A-Q1 — 具有 TrustZone®、1MB 闪存、256kB SRAM、QSPI 和安全功能的汽车级 160MHz Arm® Cortex®-M33 MCU
硬件开发
评估板
LP-MSPM0G3507 — 适用于 80MHz Arm® Cortex®-M0+ MCU 的 MSPM0G3507 LaunchPad™ 开发套件 LP-MSPM0G3519 — LP-MSPM0G3519 评估模块 LP-MSPM33C321A — MSPM33C321A LaunchPad™ 开发套件

发布信息

MSP-AUTO-SDK package contains MCAL and CDD modules as per AUTOSAR architecture along with pre-build SDL library and MCAL+SDL integrated example to showcase their compatibility. These software modules are developed specific for platform hardware to enable the direct access to on-chip MCU peripherals. Thus, making the upper layer of AUTOSAR architecture independent of MCU platform hardware. These drivers are developed as per AUTOSAR version 4.3.1(except lin slave). The delivery contains source code of all drivers, EB Tresos plugin to generate configuration data, User Guide, bare-metal examples of each driver and Test Report.

新增功能

  • Unified MSP MCAL as part of the installer
  • MSPM0G350x/MSPM0G310x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE
  • MSPM0G351x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C,CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG, FEE,CRYPTO, CRC, CDD_COMP, WDG_44_IWDG
  • MSPM33C321x: Full Functional testing: ADC, CAN, CDD_DMA, CDD_I2C, CDD_UART, DIO, FLS, GPT, ICU, LIN, MCU, PORT, PWM, SPI, WDG
  • CDD_I2C Target addition for MSPM0G351x
  • Integrated SDL+MCAL example using pre-build SDL library.
  • Comprehensive User Guide and Datasheet
  • Bug Fixes (Refer Release Notes)