选择版本

选择版本

未找到结果。请清除搜索并重试。

MCU-PLUS-SDK-AM62P

MCU+ SDK for AM62P – RTOS, No-RTOS

选择版本
未找到结果。请清除搜索并重试。
版本: 11.02.00.23
发布日期: 2025-12-15
产品
多媒体和工业网络 SoC
AM62P 具有三路显示、3D 图形、4K 视频编解码器且适用于 HMI 的 Arm®Cortex®-A53 SoC AM62P-Q1 具有高级 3D 图形、4K 视频编解码器和嵌入式安全功能的汽车显示 SoC
硬件开发
评估板
CRLNK-3P-MITYSOM-AM62P 适用于 AM62P 处理器的 Critical Link 模块上系统 (SOM) SK-AM62P-LP AM62P 入门套件评估模块 VAR-3P-SOM-AM62P Variscite 模块上系统 (SOM),用于带 3D GPU 的 AM62P5 Arm Cortex-A53 1.4GHz 处理器

文档

MCU PLUS SDK online documentation

Performance measurement datasheet

Code Composer Studio™ integrated development environment (IDE)

Tool to configure SOC pinmux and MCU PLUS SDK driver parameters

Buildsheet of supported features

Manifest of software components used with license details

发布信息

Thank you for your interest in the AM62P MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, examples and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

新增功能

  • SBL EMMC Falcon boot support
  • MMCSD Driver on MCU R5 core
  • SDL example to demonstrate VTM triggered SoC reset is added
  • ATCM/BTCM reset base toggle support for multistage bootloader
  • Spread spectrum clocking (SSC) support for Display PLLs
  • Support to print DM application logs based on board config is added