选择版本

选择版本

未找到结果。请清除搜索,并重试。

MCU-PLUS-SDK-AM273X

适用于 AWR273x 的 MCU+ SDK

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: 09.00.00.35
发布日期: 28 八月 2023
产品
Arm Cortex-R MCU
AM2732 具有 C66x DSP、以太网和安全性且频率高达 400MHz 的双核 Arm® Cortex-R5F MCU AM2732-Q1 具有 C66x DSP、以太网、功能安全和信息安全且频率高达 400MHz 的汽车类双核 Arm® Cortex-R5F MCU
硬件开发
TMDS273GPEVM AM273x 基于 ARM 的 MCU 通用评估模块

文档

Documentation - START HERE

Download CCS 12.4.0 Version for Windows or Linux

Download TI ARM CLANG 2.1.3 LTS for Windows or Linux

Download SysConfig 1.17.0 for Windows or Linux

发布信息

Thank you for your interest in the AM273x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

最新动态

  • EDMA example to transfer between different memories
  • Interrupt profiling support and example
  • Support for loading HS-FS firmware view CCS load script
  • SBL over CAN example
  • SDK migration script from ZCE to NZN package
  • Networking (CPSW) MbedTLS MQTT example
  • Networking (CPSW) Support added for Single Packet reception from DMA
  • SDL ECC examples for DSS L1 and L2
  • SDL is safety certified from TuV for ISO26262/IEC61508 for MCU PLUS SDK version 8.6.0