选择版本

选择版本

未找到结果。请清除搜索并重试。

LMR51635-CALC

LMR51635 buck converter quick start design calculator

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: A1
发布日期: 2024-11-18
产品
DC/DC converters
LMR51635 具有低静态电流的 SIMPLE SWITCHER® 4.3V 至 60V、3.5A 同步降压转换器

发布信息

Welcome to the LMR51635 synchronous buck converter design tool. This stand-alone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LMR51635 synchronous buck DC/DC converter. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.